??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23280.0116 Stop
HELP_VARIABLE
Company
Halder
Description
EH 23280. - Stops
Bill of material
23280.0116 Stop
BESTNR
Ref. No.
23280.0116
B
T-slot size h6
16 mm
AUS
Version
short
L1K
L1 short ±0.01
25 mm
L1L
L1 long ±0.2
- mm
A
-0.6
16 mm
D1
±0.01
32 mm
H
8 mm
L2
10 mm
SCH
Screw DIN 912
M8x45
G
Weight
220 g
Embedded user actions